IESNA:LM-63-2002
[TEST]P1434526
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-935-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62420.7
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9506.1 9898.7 10179.1 10165.1 9940.8 9632.3 8889.2 8258.3 8314.4 8749.0 9548.2 10529.6 11749.5 13193.6 15352.8 17484.0 19194.5 21059.3 
23162.4 24901.0 24999.1 24382.2 22727.8 19783.4 14792.0 10894.2 10263.2 7991.9 5440.1 4206.2 3294.9 2355.5 1864.8 1472.2 1051.6 645.0 
308.5 0.0 
9506.1 9912.7 10193.1 10179.1 9954.8 9646.3 8889.2 8272.3 8314.4 8749.0 9534.2 10501.6 11665.3 13291.7 15647.2 17413.9 19404.8 21087.3 
23148.4 24971.1 25111.3 24494.4 22910.0 20007.7 14974.2 11076.5 10445.5 8314.4 5678.4 4318.4 3337.0 2411.6 1892.8 1528.3 1149.7 729.1 
336.5 0.0 
9506.1 9870.7 10165.1 10207.2 10024.9 9814.6 9141.6 8482.6 8384.5 8805.1 9478.1 10417.5 11581.2 13011.3 15563.1 17484.0 19404.8 21031.2 
22910.0 24985.1 25644.1 25181.4 23933.6 21423.8 17189.5 12562.7 11791.5 9716.4 7459.1 5356.0 4038.0 3042.5 2271.4 1780.6 1374.0 813.2 
392.6 0.0 
9506.1 9856.6 10165.1 10319.3 10193.1 10081.0 9646.3 8931.3 8580.7 8791.1 9394.0 10277.3 11398.9 12759.0 14287.2 16418.4 18535.5 20274.1 
22279.1 24312.1 25840.4 25994.6 25069.2 23232.5 19629.2 14315.3 13432.0 10964.3 8903.2 7052.5 5510.2 4108.1 3028.5 2173.2 1654.5 
1023.5 434.6 0.0 
9506.1 9884.7 10193.1 10459.5 10543.7 10543.7 10389.4 9898.7 9365.9 9267.8 9674.4 10473.6 11609.2 12983.3 14497.5 16081.9 18100.9 20105.9 
22026.7 23891.5 25756.3 26976.1 26821.9 25630.1 23232.5 18255.1 17077.4 12801.0 9674.4 7823.6 6295.4 5019.5 4066.0 3140.7 2327.5 
1654.5 602.9 0.0 
9506.1 9828.6 10151.1 10515.6 10796.0 10978.3 11104.5 11034.4 10754.0 10571.7 10768.0 11356.9 12324.3 13642.3 15226.6 16965.2 18689.8 20260.1 
21886.5 23288.6 24788.8 26513.4 27480.8 27256.5 25854.4 23274.6 22405.3 17834.5 11356.9 7220.7 5552.2 4374.5 3337.0 2607.9 1864.8 
1205.8 546.8 0.0 
9506.1 9814.6 10137.1 10557.7 11062.4 11525.1 11917.7 12338.3 12576.7 12730.9 13081.4 13684.3 14581.7 15913.6 17470.0 19138.4 20652.7 21984.7 
22811.9 23527.0 24185.9 25223.5 27060.2 29724.2 31308.5 31617.0 31518.8 30257.0 24816.9 16180.0 9015.4 5762.6 4388.5 3266.9 
2145.2 1135.7 448.7 0.0 
9506.1 9758.5 10081.0 10515.6 11062.4 11749.5 12520.6 13375.9 14287.2 15198.6 15899.6 16642.7 17694.3 18942.1 20554.5 22096.8 23512.9 
24410.3 25279.6 25714.2 26176.9 26976.1 28420.2 30733.7 34701.6 38136.7 38248.8 36257.9 31028.1 24985.1 18171.0 10585.7 5776.6 
3813.7 2692.0 1738.6 659.0 0.0 
9506.1 9730.5 10052.9 10501.6 11090.5 11735.4 12534.6 13417.9 14427.4 15451.0 16390.4 17175.5 18199.0 19489.0 21045.3 22573.5 23975.6 
24788.8 25658.1 26148.9 26611.5 27424.7 28840.9 31084.2 34897.9 38164.7 38150.7 36398.1 31252.4 24985.1 17498.0 10179.1 5720.5 
3701.5 2692.0 1780.6 673.0 0.0 
9506.1 9674.4 9996.9 10417.5 11020.4 11693.4 12576.7 13656.3 14988.3 16614.7 18409.4 20372.3 22601.6 24929.0 27046.2 28770.7 29724.2 
30214.9 30439.2 30186.9 30242.9 30789.7 31224.4 31532.9 29864.4 26849.9 26233.0 24410.3 22517.5 17582.1 10431.5 6000.9 4220.3 
2902.3 2187.2 1640.4 729.1 0.0 
9506.1 9604.3 9856.6 10277.3 10768.0 11398.9 12226.2 13151.5 14357.3 15801.5 17470.0 19236.6 21367.7 23583.0 25854.4 27859.4 29303.5 
30285.0 30817.8 30930.0 31336.6 32261.9 33341.5 33355.6 31462.7 28854.9 28280.0 25391.7 20260.1 14357.3 9576.2 6393.5 4108.1 
2635.9 1738.6 1121.7 462.7 0.0 
9506.1 9590.2 9772.5 10165.1 10613.8 11202.6 11889.7 12716.9 13740.4 14946.2 16488.5 18058.8 19867.5 21620.1 23512.9 25139.4 26275.0 
26821.9 27116.3 27060.2 27214.4 27901.5 28812.8 28981.1 27817.3 25840.4 25447.8 23106.3 18844.0 14245.2 10095.0 6758.0 4248.3 
2593.9 1542.3 1037.5 378.6 0.0 
9506.1 9562.2 9702.4 9996.9 10361.4 10796.0 11342.9 11987.8 12716.9 13586.2 14595.7 15759.4 16937.2 18058.8 19222.6 20218.0 20792.9 
20764.9 20582.6 20133.9 19783.4 20077.8 20708.8 21143.4 20820.9 19979.7 19755.4 18409.4 15366.8 11567.2 7879.7 5075.5 3617.4 
2579.8 1864.8 1261.9 504.7 0.0 
9506.1 9422.0 9394.0 9436.0 9492.1 9464.1 9379.9 9281.8 9113.5 8973.3 8917.2 8945.3 9057.5 9253.7 9604.3 9884.7 10052.9 9954.8 9576.2 
9057.5 8468.6 7963.8 7487.1 7024.4 6421.5 5818.6 5678.4 5187.7 4654.9 4192.2 3785.6 3379.0 2972.4 2495.7 2117.1 1682.5 771.1 0.0 
9506.1 9281.8 9029.4 8664.9 8230.2 7753.5 7360.9 7108.6 6996.4 6996.4 7108.6 7248.8 7431.0 7697.4 7893.7 8118.1 8202.2 8174.1 7935.8 
7346.9 6673.9 6043.0 5482.1 4935.3 4444.6 4024.0 3981.9 3757.6 3491.2 3238.8 2986.4 2720.0 2411.6 2047.0 1696.5 1303.9 532.8 0.0 
9506.1 9127.6 8552.7 7781.6 7108.6 6786.1 6744.0 6870.2 6968.4 7010.4 7024.4 7010.4 7038.5 7010.4 6982.4 6954.3 6856.2 6673.9 6379.5 
5986.9 5454.1 4949.4 4458.6 4052.0 3729.5 3477.2 3421.1 3238.8 3042.5 2832.2 2579.8 2299.4 1991.0 1598.4 1163.7 743.1 322.5 0.0 
9506.1 8987.4 8104.0 7080.5 6631.9 6702.0 6968.4 7136.6 7206.7 7206.7 7136.6 7038.5 6898.2 6744.0 6603.8 6435.6 6211.2 5930.8 5636.4 
5313.9 4935.3 4570.8 4248.3 3995.9 3757.6 3533.2 3491.2 3238.8 3084.6 2972.4 2930.4 2706.0 2411.6 1920.9 1374.0 841.2 504.7 0.0 
9506.1 8847.1 7669.4 6673.9 6575.8 6912.3 7234.7 7417.0 7459.1 7389.0 7234.7 7038.5 6856.2 6659.9 6365.5 6057.0 5762.6 5510.2 5187.7 
4865.2 4570.8 4318.4 4122.1 3953.9 3645.4 3421.1 3393.0 3252.8 3154.7 3449.1 3575.3 3379.0 3070.6 2579.8 1864.8 1289.9 967.4 0.0 
9506.1 8735.0 7360.9 6491.6 6687.9 7122.6 7473.1 7655.4 7683.4 7557.2 7332.9 7052.5 6772.1 6449.6 6127.1 5790.6 5426.1 5061.5 4711.0 
4374.5 4122.1 3939.9 3771.6 3477.2 3294.9 3070.6 3042.5 2902.3 2958.4 3365.0 3210.8 2930.4 2607.9 2201.3 1654.5 1388.1 1009.5 0.0 
9506.1 8608.8 7164.6 6435.6 6744.0 7248.8 7627.3 7823.6 7823.6 7683.4 7403.0 7066.5 6702.0 6253.3 5916.8 5566.3 5103.6 4626.9 4276.4 
4024.0 3911.8 3673.5 3463.1 3224.8 3000.5 2776.1 2748.1 2649.9 2860.2 3000.5 2706.0 2355.5 2033.0 1626.4 1360.0 1247.9 757.1 0.0 
9506.1 8636.8 7108.6 6449.6 6800.1 7332.9 7711.5 7879.7 7879.7 7725.5 7431.0 7080.5 6645.9 6085.0 5678.4 5327.9 4781.1 4332.4 4010.0 
3869.7 3715.5 3547.3 3337.0 3126.6 2902.3 2678.0 2649.9 2607.9 2832.2 2748.1 2411.6 2285.4 2061.1 1626.4 1318.0 1093.6 588.9 0.0 
9506.1 8650.9 6996.4 6421.5 6814.1 7318.9 7669.4 7837.6 7823.6 7655.4 7403.0 7066.5 6589.8 6085.0 5678.4 5299.9 4767.1 4304.4 3953.9 
3869.7 3645.4 3505.2 3266.9 3070.6 2846.2 2649.9 2607.9 2579.8 2804.2 2692.0 2355.5 2201.3 1934.9 1444.1 1233.8 1023.5 532.8 0.0 
